Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BRASELMANN
Description
Rolltor - Komplettrolltoranlage
Bill of material
RT2_1.95R_ST_2500x2500(0,Nein,0,0,R,178)
BESTNR
Order number
RT2_1.95R_ST_2500x2500(0,Nein,0,0,R,178)
LODLEVEL
LOD Level
TV
Door type
PV
profile variant
PM
profile material
DMS
Door type
A
clear height
mm
Enter value for A
clear height
mm
cm
inch
ft
P
Lichte Breite
mm
Enter value for P
Lichte Breite
mm
cm
inch
ft
FL
Window profiles
FLH
Fenster position
mm
FLN
Window slats fields
MOT
Motor
COLOR
Colour
B
Ballendurchmesser
340 mm
C
Maß Raumtiefe Abdeckkasten
680 mm
D
Maß Mitte Welle zur Laibung
190 mm
E
Maß Mitte Welle zu Unterkante Sturz
350 mm
F
Mitte Welle - OK FFB
2850 mm
G
Deckenmaß - OK FFB
3040 mm
H
Platzbedarf AS
280 mm
H1
Maß Montagebohrung
0 mm
I
Platzbedarf I
230 mm
I1
Maß Montagebohrung
0 mm
J
OK FFB bis Auflage Konsole
2730 mm
M
Länge Führungsschiene
2680 mm
N
OK FFB bis Auflage Konsole
2807 mm
O
Maß Mitte Konsole
170 mm
Q
Maß Mitte Konsole
135 mm
R
Maß Hinterkante Führungsprofil =HKF
2660 mm
FR
Führung
1.1369
K
Console
7.0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Novoferm
    SpeedRoller
    Jansen Tore
    AQUISO - Rolltor
    Butzbach
    ECOSPRINT  Syncro - High-speed doors
    Ascendor
    PLG7 - platform stairlift
    Grothaus
    GP200, Pair - HDPE double action traffic door with stainless steel hinge
    Alpha Deuren
    Sectional door ISO - ISO 40/60/80
    Tata Steel
    SAB Sandwich Panels - SAB Composite Panels
    Alpha Deuren
    SpeedRoller - SpeedRoller
    Novoferm
    Sectional door THERMO - Thermo
    Novoferm
    Sectional door NovoLux - NovoLux
    bluMartin
    freeAir 100
    Ascendor
    UnaPorte®
    bluMartin
    freeAir Zero
    bluMartin
    freeAir Plus
Previews
3D
Dimension
2D
Download CAD models