Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Hammer Caster
Description
909LK Hammer Lock
Bill of material
909LK-42S 125
CNSORDERNO
Order number
mm
SIZE
Size
mm
POS
Position
MH
Mounting Height
mm
H1
Height of down
mm
H2
Height of up
mm
S
Stroke
25 mm
AB
Mounting plate
mm
XY
Pitch of mounting hole
mm
L
Length of pedal
127 mm
H
Thickness from mounting surface
mm
DH
Diameter of mounting hole
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models