Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMINI-A 7/8" Circular Connectors MINI - A size Waterproof IP67
Bill of material
iMINIA-P2MS-M001
PN
Part Number
iMINIA-P2MS-M001
SERIES
Series
iMINI
SS
Shell Size
A - Style I (7/8" Thread)
SHIELD
Shielding
CTA
Connector Type End A
NOCA
Number of Contacts End A
CGA
Contact Gender End A
OSA
Overmold Style End A
CS
Cable Style
CTB
Connector Type End B
NOCB
Number of Contacts End B
CGB
Contact Gender End B
OSB
Overmold Style End B
UNIT
Unit
L
Length
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models