Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
K-Standard Pinion Gear module 2
Bill of material
M2B26
PNO
Product No.
M
Module
2.0 mm
NOT
Number of teeth
mm
DO
Tip diameter
mm
DP
Pitch diameter
mm
SD
Bore
mm
BD
Boss diameter
mm
T
Tooth width
20 mm
BL
Total length
30 mm
SH
Shape
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models