Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Helical Gears and Screw Gears
Bill of material
H1.5SU26R*B
CNSORDERNO
Catalogue Number
PINFO
Product information
DIR
Direction
MOD
Module
Z
Number of Teeth z
D
Reference Diameter d
mm
DA
Tip Diameter
mm
B
Face Width b
mm
DD
Bore Diameter dd
mm
DH
Hub Diameter
mm
LH
Hub Projection lh
mm
L
Overall lenght l
mm
M
Weight
g
LS
Position of Set Screw
mm
M1
Nominal threads
HUB
Modification of hub
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
DD3
Bore projection DD3
mm
KEY
Additional key way
mm
TYPKEY
Key size
mm
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
NBTAP2
Number of Tap Hole 2
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KHK KOHARA GEAR
    Ground Helical Gears (KHG)
    Rodobal
    RM-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
    Rodobal
    RM-SEAL - Rod eye with spherical bearing
    Rodobal
    RS-MTE - Rod eye
    Rodogrip
    ANSK - Precision locknuts radial tightening narrow series 2 tightening points
    Rodobal
    RM-X-XE - Rod eye with spherical bearing
    KHK KOHARA GEAR
    Steel Screw Gears (SN)
    KHK KOHARA GEAR
    Helical Gears (SHE)
    Rodoflex
    ATMF - Flexible Couplings torsionally stiff power transmission
    Rodoset
    RDUK - Schre spacer with locknut
    Rodogrip
    ANS - Precision locknuts radial tightening narrow series 3 tightening points
    Rodobal
    RG-MTE - Rod eye
    Rodoset
    xy-RDU - Screw spacer
    Rodobal
    RG-S-SE - Rod eye
Previews
3D
Dimension
2D
Download CAD models