Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
SE-K-4 - Schwenkeinheit
Stückliste
MADER Pivoting unit SE-K-4-14
TYP
Typ
SE-K-4-14
ARTNR
Artikel-Nr.
243833
ROT
Drehwinkel
°
SD
Stoßdämpfer
A
42 mm
B
92.5 mm
C
54.5 mm
D
93 mm
E
±0.02
32 mm
F
±0.02
48 mm
G
Thread
M4
H
Ø7H7 mm
I
60 mm
J
2.1 mm
K
8 mm
L
1.6 mm
M
Thread
M6
N
Ø10H7 mm
O
10 mm
P
Ø6 mm
Q
42 mm
R
Thread
M5
S
Ø7.5 mm
T
4.5 mm
U
10 mm
V
Thread
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models