Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
Mader
Beschreibung
SE-P2/4-4 - Schwenkeinheit mit 2-fach oder 4-fach integrierter Luftdurchführung
Stückliste
MADER Pivoting unit SE-P2-4-14
TYP
Typ
ARTNR
Artikel-Nr.
ROT
Drehwinkel
°
SD
Stoßdämpfer
A
42 mm
B
92.5 mm
C
mm
D
54.5 mm
E
±0.02
32 mm
F
±0.02
48 mm
G
Thread
M4
H
Ø7H7 mm
I
93 mm
J
2.1 mm
K
8 mm
L
1.6 mm
M
Thread
M6
N
Ø10H7 mm
O
10 mm
P
10 mm
Q
42 mm
R
Thread
M5
S
Ø7.5 mm
T
4.5 mm
U
60 mm
V
Thread
M5
W
Thread
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models