Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
SEK-K-4 - Schwenkeinheit für kleine Einbauräume
Stückliste
MADER Pivoting unit SEK-K-4-10
TYP
Typ
SEK-K-4-10
ARTNR
Artikel-Nr.
216489
ROT
Drehwinkel
°
SD
Stoßdämpfer
A
30 mm
B
70 mm
C
43 mm
D
±0.02
32 mm
E
±0.02
22 mm
F
25.2 mm
G
Thread
6xM4
H
Ø7H7 mm
I
ca.35 mm
J
9 mm
K
7 mm
L
1.6 mm
M
7.5 mm
N
Thread
M5
O
Ø7 mm
P
1 mm
Q
30.2 mm
R
5 mm
S
Ø6 mm
T
Thread
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models