Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
SES-K-9 - Schwenkeinheit Schwerlastausführung
Stückliste
MADER Pivoting unit SES-K-9-38-H
TYP
Typ
SES-K-9-38-H
ARTNR
Artikel-Nr.
216377
ROT
Drehwinkel
°
A
90 mm
B
221.5 mm
C
27 mm
D
117 mm
E
±0.02
72 mm
F
15 mm
G
13.5 mm
H
116 mm
I
20 mm
J
2.1 mm
K
80 mm
L
102.5 mm
M
Thread
M8
N
Ø13H7 mm
O
Thread
M10
P
Thread
R1/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models