Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Mader
Beschreibung
ZP-SES-6 - Zwischenposition
Stückliste
MADER Intermediate position ZP-SES-6-50
TYP
Typ
ZP-SES-6-50
ARTNR
Artikel-Nr.
217076
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
67 mm
B
75 mm
C
82 mm
D
142 mm
E
Thread
M5
F
12.5 mm
G
20 mm
H
8.5 mm
I
Thread
M3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models