Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Milwaukee Cylinder
Description
Series ISO - Metric Hydraulic Cylinders
Bill of material
MH1540-10-1/1-9x10
BOREDIA
Bore Diameter
mm
CT
Cylinder Type
MT
Mounting Type
RD
Rod Diameter - Single Rod
mm
CD
Cylinder Code
RDD
Rod Diameter - Double Rod
0 mm
CDD
Cylinder Code Double
N/A
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
RS
Rod End Style - Single Rod
RSD
Rod End Style - Double Rod
ER
Extended Rod - Single Rod
LER
Extended Rod Length - Single Rod
mm
ERD
Extended Rod - Double Rod
ERDL
Extended Rod Length - Double Rod
mm
ERT
Extended Rod Thread - Single Rod
ETL
Extended Rod Thread Length - Single Rod
mm
ERTD
Extended Rod Thread - Double Rod
ERTLD
Extended Rod Thread Length - Double Rod
mm
STO
Stop Tube
STL
Stop Tube Length
mm
CUSHION
Cushion
SEALS
Seals
P1
Ports (Front)
P2
Ports (Back)
C1
Cushions (Front)
C2
Cushions (Back)
PT
Port Type
XI
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models