Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.091.24.C - GS, Plunger F serie
Bill of material
NC.091.24.C.00045.295.125
CNSORDERNO
Order number
COMPANY
Company
MSP mm
TYPE
Type
NC.091.24.C
HUBMAX
Max. Stroke
mm
FL
CR
Compression Rate
IF
Initial Force 1
23 daN
IIF
Initial Force 2
daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
M24x1,5
L1
Total length
mm
Q
Safety stroke
1 mm
L
Cylinder length
mm
AK
Ø ROD
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
EFGC
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models