Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.010.00.05000 - Gas Spring, compact height
Bill of material
NC.010.00.05000.063
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.010.00.05000
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force 1 (150 bar)
4980 daN
IIF
Initial Force 2 (150 bar)
4980 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
105 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
65 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models