Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.030.00.03000...2 - Gas Spring, compact height
Bill of material
NC.030.00.03000.025.2
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.030.00.03000
ARTICLENO
Item number
HUBMAX
Max. Stroke
mm
FL
Flange
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
2945 daN
IIF
Initial Force 2 (150 bar)
2945 daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
63 mm
L1
Length
mm
Q
Safety stroke
3 mm
L
Length
mm
AK
Ø Rod
36 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
POWER COMPACT STROKE
SERIEN
SERIES
CS
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models