Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.040.00.06500...1 - Gas Spring, medium size
Bill of material
NC.040.00.06500.063.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.040.00.06500
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (145 bar)
6405 daN
IIF
Initial Force 2 (145 bar)
6405 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
120 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
75 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
145 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CM
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models