Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.056.00.00000 - Gas Spring, Micro spring
Bill of material
NC.056.00.00100.025
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.056.00
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1
daN
IIF
Initial Force 2
daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
25 mm
L1
Total length
mm
Q
Safety stroke
1 mm
L
Cylinder length
mm
AK
Ø ROD
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFC
VTEMP
IIFALG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models