Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.064.10.00700 - Gas Spring, higher force
Bill of material
NC.064.10.00700.050
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.064.10.00700
HUBMAX
Max. Stroke
mm
FL
Flange
CONSYS
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (140 bar)
690 daN
IIF
Initial Force 2 (140 bar)
690 daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
45 mm
L1
Length
mm
Q
Safety stroke
2 mm
L
Length
mm
AK
Ø Rod
25 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
140 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CD
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models