Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.071.00 - GDF, Standard nach VDI 3003, Serie NC.071, 150 - 500 daN, Hub 10 - 160 mm, Ø 32 - 45 mm
Bill of material
NC.071.00.00100.125
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.071.00
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1 (150 bar)
daN
IIF
Initial Force 2 (150 bar)
daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
135 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
ISO
SERIEN
Series
APF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models