Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.071.00.H.00150 - GDF, Standard, G1/8“ 150
Bill of material
NC.071.00.H.00150.038
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.071.00.H.00150
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
150 daN
IIF
Initial Force 2 (150 bar)
0 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
150 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
0 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
SKK 12R 1/8
PB
Product name
ISO
SERIEN
Series
APF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models