Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.080.00.00500 - Gas Spring, Hollowspring
Bill of material
NC.080.00.00500.025
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.080.00.00500
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1 (130 bar)
510 daN
IIF
Initial Force 2 (130 bar)
510 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
50 mm
L1
Total length
mm
Q
Safety stroke
3 mm
LGW
Length of screw-in thread
10.0 mm
L
Cylinder length
mm
AK
Ø ROD
30 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
125 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
SPECIAL APPLICATIONS
SERIEN
Series
VH
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models