Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NCF.1 - GS, Stripper
Bill of material
NCF.1.00100.100
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NCF.1
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1 (150 bar)
daN
IIF
Initial Force 2 (150 bar)
daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
NO
Q
Safety stroke
2 mm
L
Cylinder length
mm
AK
Ø ROD
50 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
0 bar
BAG
Filling thread
NO
ABA
Charging adapter
NO
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
EXU
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models