Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Bill of material
MCPS1500MW
BESTELLNUM
item number clamping element
ADAPTERPLA
adapting plate item number
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
HALTEKRAFT
fixing power
N
PLUS
PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
DRUCK
opening pressure min.
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of adapting plate
mm
A
width
mm
B
overall length
mm
BMAX
max. length
mm
C
clearance
mm
E
casing height
mm
A1
position of mounting holes
mm
A2
Deckel Abstand
mm
B1
length of casing
mm
B2
position of mounting holes
mm
B3
fixing holes / length
mm
H1
casing height
mm
G
fastening screw thread
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
mm
K
cap diameter
mm
X1
air connection horizontal
mm
Y1
air connection vertical
mm
X2
air filter or PLUS-connection horizontal
mm
Y2
air filter or PLUS-connection vertical
mm
B4
cap height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models