Catalog navigation
CAD model selection
Selectable products: 126
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK3014E
BESTELLNUM
item number clamping element
ADAPTERPLA
item number adapting plate
ABDECKBAND
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
HALTEKRAFT
fixing power
N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
fastening surface/rail base
mm
T
thickness of adapting plate
mm
A
width
mm
B1
length of casing
mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
mm
A1
fixing holes/width
mm
A2
air filter
mm
B2
fixing holes/length
mm
B3
fixing holes/length
mm
G
fastening screw thread
H
depth of the fastening screw thread
mm
F
Ø airfilter
mm
G1
air connection
X1
air filter horizontal
mm
Y1
air filter vertical
mm
X2
air connection horizontal
mm
Y2
air connection vertical
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models