Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rodobal
Description
RM-SEAL - Rod eye with spherical bearing
Bill of material
RM6SE.AL
D2
Bearing bore
6.000 mm
B
Inner ring width
9.000 mm
M
Thickness
6.750 mm
O
Plane
8.900 mm
D1
Housing diameter
20.000 mm
F
Axis
36.000 mm
L
Overall dimension
46.000 mm
GL
Threaded portion
22.000 mm
A
Inner ring diameter
12.700 mm
G
Thread
M6x1
SA
Axial static
600
ALFA
Angle
13 °
PESO
Weight
11.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models