Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
100045S2 - Steel 4-mark Hexagon upset head SP
Bill of material
10-00-45S2-0080-0220
SIZE
Size
M 8
L
Length
CNSORDERNO
Order number
P
Pitch
1.25 mm
K
Width
5.5 mm
TK
tolerance-k
+-0.15 mm
S
Width
13 mm
TS
tolerance-S
-0.25 mm
E
Height
14.1 mm
SOW
Size of Washer
NONE
SOSW
Size of Spring Washer
14x1.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models