Catalog navigation
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
voestalpine
Description
8.2 - Cover plates / steel hardened with and without mounting holes
Bill of material
16143
IDENTNR
Code-No. WF 750/6A
FORM
Style
B
Width b ±0.2
mm
L
Length L ±0.2
mm
S
±0.2
30 mm
B1
Width b1 ±0.1
mm
B2
Width b2 ±0.1
mm
AS
Flange height ±0.1
mm
L1
Length L1 ±0.1
mm
L2
Length L2 ±0.1
mm
L3
Length L3 ±0.1
mm
L4
Length L4 ±0.1
mm
STK
Number of cheese head screws
D
17.5 mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models