Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0930551212 - KSG M50 BS O SC 2 G50
Bill of material
Weidmueller 0930551212
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0930551212
MANUTYPEDESC
Manufacturer Type Description
KSG M50 BS O SC 2 G50
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 50, 16 mm, OD min. 33.1 - OD max. 44.1 mm, ID min. 33.10 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248918164
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
44.100 mm
AAH509
min. sealing range
33.100 mm
AAS484
Bend protection present
Yes
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
180 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.667 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    0930001211 - KDSU M20 BS O SC 1 G16
    Weidmüller
    0930001221 - KDSU M20 BS O NI 1 G16
    Weidmüller
    1076120000 - KDSU M20 BN O SC 1 G16
    Weidmüller
    1186890000 - A2L/20S/M20-WM
Previews
3D
2D
Download CAD models