Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1740259-5
Bill of material
1740259-5
PN
Part Number
1740259-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1740259-5
TEINTERNALDESCRIPTION
TE Internal Description
NECTOR S PLUG HV-2 RED
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSTYLE
Connector Style
Plug
WIRECABLETYPE
WireCable Type
Discrete Wire
PRODUCTTYPE
Product Type
Connector
KEYINGARRANGEMENT
Keying Arrangement
HV-2
NUMBEROFPOSITIONS
Number of Positions
2
PRELOADED
Preloaded
No
VOLTAGEVAC
Voltage
250 VAC
CONTACTTYPE
Contact Type
Socket
ACCEPTSCONTACTSTYLE
Accepts Contact Style
Socket
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
HOUSINGCOLOR
Housing Color
Red
CIRCUITAPPLICATION
Circuit Application
Power
VDETESTED
VDE Tested
Yes
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models