Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200701 - PSTD 0,65X0,65/9-H-2,54
Bill of material
PHOENIX CONTACT 2200701
MANUID
Product number of the Manufacturer
2200701
DESCSHORT
Short Description
Pin strip
DESCLONG
Long Description
Pin strip, color: black, type of contact: Male connector, number of potentials: 18, number of rows: 2, number of positions: 18, number of connections: 18, product range: PSTD 0,65X0,65/..-H, pitch: 2.54 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm, locking: without
MANUTYPEDESC
Manufacturer Type Description
PSTD 0,65X0,65/9-H-2,54
PREVIEW
Preview
INTNO
International product number
4046356663670
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
152
BAF016
width
22.860 mm
BAA020
height
12.540 mm
AAP798
Application standards
IEC 61984:2008-10
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAB577
depth
8.300 mm
AAZ327
Grid dimensions 1
2.540 mm
AAT080
Pole number
18
AAP662
Number of rows
2
AAZ332
Pin length
3.300 mm
AAB373
Type of interlock
Without
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAB754
Contact design
Pin
AAZ358
Plug-in direction
0 °
BAA097
color of housing
Black
AAC128
design of plug connection
Fixed plug connector
AAO663
GTIN
4046356663670
AAW338
Manufacturer product designation
Pin strip
AAU734
Manufacturer product description
Pin strip, color: black, type of contact: Male connector, number of potentials: 18, number of rows: 2, number of positions: 18, number of connections: 18, product range: PSTD 0,65X0,65/..-H, pitch: 2.54 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm, locking: without
AAU731
Manufacturer product family
PSTD 0,65X0,65/..-H
AAO057
Product type
PSTD 0,65X0,65/9-H-2,54
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1252179 - PSTD 0,65X0,65/9-1-H-2,54
    PHOENIX CONTACT
    1156861 - FQ 1,27D/ 10-PV- 160-1-BR
    PHOENIX CONTACT
    1156939 - FQ 2,54D/ 10-PH-1-BT
    PHOENIX CONTACT
    2200700 - PSTD 0,65X0,65/9-2,54
    PHOENIX CONTACT
    1252180 - PSTD 0,65X0,65/9-1-2,54
    PHOENIX CONTACT
    2202992 - PSTD 0,65X0,65/40-2,54
    PHOENIX CONTACT
    1156915 - FQ 2,54D/ 20-PV- 380-1-BT
Previews
3D
2D
Download CAD models