Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
40W VC Small type with brake
Bill of material
VC004-045BHS3
MO
Motor output
40 W
RR
Reduction ratio
USE
Usage environment
V
Voltage
200 V
CNSORDERNO
Order number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FUJI HENSOKUKI
    60W VC Small type with brake
    FUJI HENSOKUKI
    25W VC Small type with brake
    FUJI HENSOKUKI
    0.1kW VC-BHS
Previews
3D
Dimension
2D
Download CAD models