Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
60W VC Small type with brake
Bill of material
VC006-045BHS1
MO
Motor output
60 W
RR
Reduction ratio
USE
Usage environment
V
Voltage
200 V
CNSORDERNO
Order number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Aluminium Profiles - Langle
    LE-8-8080H - Aluminium Profile 80 Series
    FUJI HENSOKUKI
    25W VC Small type with brake
    FUJI HENSOKUKI
    0.1kW VC-BHS
    FUJI HENSOKUKI
    40W VC Small type with brake
    Aluminium Profiles - Langle
    LE-8-1640 - Aluminium Profile 10/15 Series
    Funken
    Radial fan FRv 125 - Radial fan
    AirTAC
    MS1 - Foot Flange
    AirTAC
    bsl-s - stainless steel Silencers
    FUJI HENSOKUKI
    0.1kW VX-BS
    FUJI HENSOKUKI
    0.1kW
    FUJI HENSOKUKI
    0.1kW
    Gressel
    Grepos-5X / Grepos-5X-S - 5-axis force clamping device
    Grothaus
    GP360, Pair - HDPE double action traffic door with stainless steel profile tube
    FUJI HENSOKUKI
    0.1kW
Previews
3D
Dimension
2D
Download CAD models