Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Molex
Description
5281
Bill of material
10321041
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    5273
    Molex
    5045
    Amphenol Sine Systems
    AHDP04-24-07PN-WTACL22 - 7 Position, Size 24 Receptacle, Pin contanct, Standard Dia. seal
Previews
3D
2D
Download CAD models