Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Molex
Description
53375
Bill of material
533750810
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    51103
    Molex
    5566
    WAGO
    713-1402/107-000 to 713-1418/107-000 - THT male header, 2-row, 0.8 x 0.8 mm solder pin, straight, 100% protected against mismating, Threaded flange, Pin spacing 3.5 mm
    Molex
    53426
    Weidmüller
    1425640000 - LMFS 5.00/11/180 3.5SN BK BX
    Molex
    53253
    HARTING
    9 way RA Female  ferrite BLnut4
    TE Connectivity
    745131-1
    TE Connectivity
    PCB D-Sub Connectors
    Molex
    87898
Previews
3D
2D
Download CAD models