您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
71-1-3867
Pinet
Hinges
Concealed hinges
Concealed hinges for nested doors only
Powered by
CAD模型選擇
{pinet/hinges/concealed20hinges/oncealed20hinges20for20nested20doors20only/7113867.prj},{NB=71-1-3867},{PREVIEW=../../../_pool_/a0/b6/90-18062018-052341l.png},{REF=71-1-3867},{MATERIAL=304 stainless steel},{FINISH=raw},{A=51},{B=75},{C=3},{D=6},{WEIGHT=200},{WEB=https://webstore.pinet-industrie.com/en/products/30385-concealed-hinges-with-spring-950-opening.html},{KEYWORDS=Concealed hinges}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
7113867 - Concealed hinges with spring - 95° opening
Bill of material
71-1-3867
PREVIEW
REF
Reference
71-1-3867
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
51
mm
B
75
mm
C
3
mm
D
6
mm
WEIGHT
weight
200
g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30385-concealed-hinges-with-spring-950-opening.html
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8571331 - Concealed heavy duty hinge for flush doors - 90° opening
Pinet
23.02.2024
6014007 - Concealed hinges without spring - 95° opening
Pinet
22.02.2024
7073658 - Concealed hinge with friction - 130° opening
Pinet
23.02.2024
7073635 - Concealed hinge with friction - 180° opening
Pinet
22.02.2024
6214008 - Concealed hinges without spring - 95° opening
Pinet
22.02.2024
7113812 - Concealed hinges with spring - 95° opening
Pinet
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求