Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000073447 - TS35X7.5 ST KTB3555 HOR
Bill of material
Weidmueller 8000073447
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000073447
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KTB3555 HOR
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 489 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4064675356806
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
437 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
489 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.179 kg
BAA020
height
35 mm
BAF016
width
489 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Weidmüller
    8000006715 - TS35X7.5 ST KTB5535 VER
预览
3D
2D
下载CAD模型