您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3100830-DN 150
3P Technik
Sedimentation trap with concrete shaft
Powered by
CAD模型選擇
{3p_technik/sedimentation_trap_with_concrete_shaft/sedimentation_trap_with_concrete_shaft_asmtab.prj},{NB=3100830-DN 150-1500(300)},{D=1500},{GMB=7000},{GOB=70},{MHLB=98.0},{DIM=350},{DESC=Sedimentationsanlage für die Einleitung in Oberflächengewässer},{BE=3P Hydroshark DN 1500},{MAX=98},{DWA=Behandlung von Flächen einschließlich der Kat. III},{MAT=PE-HD},{AUSSCHREIBUNG=Liegt vor},{WA=-},{AN1=Regenwasser},{AN2=Zulauf / Ablauf},{ABAZ=Sedimentationsanlage / DWA-A 102 / DWA-M 153 / Hydrodynamischer Abscheider },{VIDEO=Funktionsprinzip & Wartung},{IFC=IFC},{AUSSCHREIBUNGTOOPEN=https://www.3ptechnik.de/assets/download/sedimentationsanlage/Ausschreibungstext-Hydroshark-1500.pdf},{IFC_ENG=../_pool_/f4/e0/hydroshark20dn1500.ifc},{DN=150},{CON=N},{LOG=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
3P Technik
Description
3P Hydroshark - 3P Hydroshark - with concrete shaft
Bill of material
3100830-DN 150
DESC
description
Sedimentation plant for discharge into surface waters
BE
designation
3P Hydroshark DN 1500
3P Hydroshark DN 1500
D
for installation in a concrete manhole
1500
1500
mm
GMB
weight with concrete
7000
7000
kg
GOB
weight without concrete manhole
70
70
kg
DN
Connection (DN)
150
200
250
300
400
150
200
250
300
400
mm
CON
concreteshaft
Nein
Ja
Nein
Ja
LOG
Level of Geometry
300
100
300
100
ARTNR
Article number
3100830-DN 150
3100830-DN 150
MHLB
maximum hydraulic performance treatment system
98.0
98.0
l/s
MAX
maximum hydraulic performance treatment system
98
l/s
DWA
for interpretation to DWA-A 102
Treatment of surfaces, including Cat. III
MAT
material without concrete manhole
PE-HD
MIB
material with concrete manhole
-
AUSSCHREIBUNG
Tender specification
is available
AN1
Connection 1 description/medium
rainwater
AN2
Connection 1 direction
inlet / drain
ABAZ
alternative designations
Sedimentation plant / DWA-A 102 / DWA-M 153 / Hydrodynamic separator
VIDEO
functional principle & service
functional principle & service
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求