Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
80/20
Description
45-4545, 45-4545-Black - T-Slotted Profile - 45 Series
Bill of material
45-4545-4000
PN
Part No.
45-4545-4000
SERIES
Series
45-4545
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
2.3038 kg/m
MIX
Moment of Inertia IX
13.9604 cm^4
MIY
Moment of Inertia IY
13.9604 cm^4
EA
Estimated Area
7.5651 cm^2
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型