Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 70 FE-PN - Three-phase digital power meter with integrated current transformers for front panel mounting, TFT display and PROFINET interface
Bill of material
AD-LU 70 FE-PN
CNSORDERNO
Order number
AD-LU 70 FE-PN
DESCRIPTION_LONG
Technical description
Three-phase digital power meter with integrated current transformers for front panel mounting, TFT display and PROFINET interface
ECLASS
E-class Nr.
27210124
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.25 kg
W
Width
96 mm
H
Height
96 mm
D
Depth
123 mm
RC
Rated current
0.017 A
PD
Power dissipation
4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
DCW
Drilling cutout width
92 mm
DCH
Drilling cutout height
92 mm
INPUT
Input
3x AC voltage and 3x AC current
OUTPUT
Output
Solid-state output
PS
Power supply
Supply via measurement voltage
INTERFACE
Interface
AD-UART, PROFINET
DESIGN
Design
Front panel mount
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AVP
Accessories VarioPass
Webpage
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей