Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-71 - Installation housing, HaloX® 180
Bill of material
1282-71
CNSORDERNO
Order number
1282-71
BZ
Designation
Installation housing, HaloX® 180, with mineral fibreboard, Successor Art.No.1291-22f. slab ceilings
LOD
Level of Details
SYS
System
Installation housing, HaloX® 180
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth including the front part
120 mm
RK
Combination entry for M20/M25 conduits
2
ENO
E-No.
920896739
CNSMASSEXACT
Individual net weight
769.100 g
CNSVOLUMEEXACT
Single volume
10.320 L
CNSEAN
EAN-Code
4013456547100
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, with universal mineral fibreboard Installation diameter: 180 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-71 / E-No.: 920 896 739
COVER
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models