Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
AHP Merkle
Description
BZP - Block cylinder with position sensing
Bill of material
BZP 501.40/25.01.201.010.P2.Y15.
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
FKT
Operation mode
HUB
Stroke
mm
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
DA
Seal choice
STECKER
other switch options
SCHALTER2
Switching options
NT
Keyway / Centre band
H2
Keyway distance
mm
ENTL
Vented
ZUB
Accessories
G4
Locking thread
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
12.56 cm³
VOLUMENR
oil volume retracted
7.65 cm³
MAXDRUCK
Maximum operating pressure
500 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
    AHP Merkle
    BZ - Block Cylinder
    AHP Merkle
    BRB / BRBN - Block cylinder with long stroke
    AHP Merkle
    BZR - Block cylinder with mechanical switch
    AHP Merkle
    HZ 250 / HZN 250 / HMZ 250 / HZH 250 - AHP Standard Cylinder
    HEB
    block cylinder up to 400 bar - BLZ400
    AHP Merkle
    HZ 160 / HZN 160 - AHP Standard Cylinder
    AHP Merkle
    BZ 250 - Block Cylinder with System Port
    AHP Merkle
    ZHZ 160 - Tie Rod Cylinder
    AHP Merkle
    MHZ 160 - AHP Standard Cylinder
    AHP Merkle
    BSE / ZSE - Push Unit
    AHP Merkle
    EZ 251 - Screw In Cylinder
    AHP Merkle
    UZ 100 / UZN 100 - AHP Standard Cylinder
    AHP Merkle
    BZ 250 - Block Cylinder with System Port
Previews
3D
2D
Download CAD models