Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
Alfa Laval
Description
2WK - Bend 45
Bill of material
062054
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Bend 45
STANDARD
Standard
ASME
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
ANG1
Angle
45 °
R1
Radius
mm
OD1
Diameter
mm
ID1
Diameter
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir