Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
GH13Z - Gasket GH13Z
Bill of material
8818037
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
GH13Z
STANDARD
Standard
ASME
MATERIAL
Material
Steel
SURFACE
Surface
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
19.05 mm
A11
Height
9.525 mm
A2
Height
mm
A22
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
T1
Height
1.5 mm
T2
Height
1.5 mm
ANG1
Angle
40 °
ANG11
Angle
20 °
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    L2CM - Bend 90
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    L2S - Bend 90
    Alfa Laval
    40MPF - Gasket 40MPF
    Alfa Laval
    A12MPS - Clamp rings
    Alfa Laval
    42MP - Gasket-Flanged
    Alfa Laval
    B2CMP - Bend 90-Flange two ends
    Alfa Laval
    40MO - Gasket 40MO
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 8010 - clamp Gasket
    Alfa Laval
    B2CMW - Bend 90-Flange one end
    Alfa Laval
    L7WWW - Tee
    Alfa Laval
    A40MP-A40MO - Gasket
    KST
    2.7.4 ASME BPE - TC gasket DIN 32676
    Alfa Laval
    13MHHM - Clamp rings
Previews
3D
Dimension
2D
Download CAD models