Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110H - Hydraulic Clamping Element, single acting
Bill of material
65979
BESTNR
Order No.
ARTNR
Article No.
GR
Size
SK
Clamping force at 400 bar
N
HUB
Stroke
mm
HMIN
mm
HMAX
mm
H
Clamping height
mm
Inserisci valore per H
Clamping height
mm
cm
inch
ft
K
mm
Inserisci valore per K
mm
cm
inch
ft
V
cm ³
WK
effective piston area
cm ²
GEW
Weight
g
A
mm
B
mm
B1
mm
C
mm
E
mm
F
mm
G
Thread
mm
H1
mm
I
mm
L
mm
N
O
mm
P
mm
R
Thread
R 1/4
SW1
Width across flats
mm
SW2
Width across flats
mm
T
mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD