Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419 - Floating clamp
Bill of material
75754
BESTNR
Order No.
GR
Size
NUT
Slot
mm
G
Thread
mm
MD
min. - max.
Nm
F
Support force F max.
kN
HMIN
Setting travel
mm
HMAX
Setting travel
mm
H2MIN
Clamping stroke
mm
H2MAX
Clamping stroke
mm
H2HUB
mm
Enter value for H2HUB
mm
cm
inch
ft
A
mm
B
mm
B1
mm
D
Diameter
mm
D1
+0.3
6 mm
H1
mm
H3
mm
H4
mm
H5
mm
L
mm
SW2
Width across flats
mm
SW1
Width across flats
mm
L1
mm
ROT
mm
Enter value for ROT
mm
cm
inch
ft
T
8 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models