Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313KK - Clamp, short with saddle
Bill of material
77156
BESTNR
Order No.
NUT
for T-Slot
SPSC
with Clamping Screw
mm
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MIN
H1 min.
0 mm
H1MAX
H1 max.
mm
B1
Diameter
mm
B2
mm
L
mm
D
mm
E1
mm
E2
mm
H2
mm
K
mm
POS
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir