Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361B - Clamping pallet, unhardened
Bill of material
86850
BESTNR
Order No.
ARTNR
Article No.
A
mm
B
mm
H
mm
GEW
Weight
kg
N
Diameter
mm
P
Diameter
mm
L1
mm
L3
mm
S
Diameter
mm
J
mm
T1
mm
T2
100 mm
T3
mm
T5
mm
U1
mm
U2
mm
U3
100 mm
U4
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models