Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-059-** - Centring pin, relieved square
Bill of material
88716
BESTNR
Order No.
ARTNR
Article No.
GR
Size
D
Diameter
mm
D1
Diameter
mm
A
7.5 - 1 mm
B
mm
L
mm
M
Thread
mm
SW
Width across flats
mm
OR
O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models