Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203S4L-150 - Pneumatic 4-point clamping station
Bill of material
533034
BESTNR
Order No.
533034
GR
Size
SP150
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
4 x 235 N
HK
Holding force
4 x 6000 N
ENTR
Opening
pneumatic
A
96 mm
B
96 mm
C
15 mm
F
42 mm
G
20 mm
H
8 mm
J
Diameter
25.000 mm
K
Thread
M12 mm
S
100 mm
SM
60 mm
GEW
Weight
2400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772533038
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models