目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT002448SNH
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt002448snhxx.prj},{NB=RT002448SNH},{PN=RT002448SNH},{DSC=Receptacle, Square Flange, 48 Position, Female, Shell Size 24, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT002448SNH-Receptacle-Square-Flange-48-Position-Female-Shell-Size-24-Compatible-to-part-UT002448SH-192990-1740-G2B2448SN_p_1048.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RT002448SNHXX - ECOMATE, Receptacle, Size 24, 48POS, Socket
Bill of material
RT002448SNH
PN
Part no.
RT002448SNH
RT002448SNH
DSC
Description
Receptacle, Square Flange, 48 Position, Female, Shell Size 24, -40°C ~ 105°C
Receptacle, Square Flange, 48 Position, Female, Shell Size 24, -40°C ~ 105°C
INFO
More Product Information
Link to Product Page
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RT00144PNH - Square Flange Receptacle, Male, 2.5mm, 23A/350V
Amphenol Sine Systems
08.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求