Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
Anamet Europe
Description
ISO 90° fitting,Compact, Food grade stainless steel AISI-316 - Sealtite Fittings
Bill of material
742.025.9
CNSORDERNO
Article No.
T
Thread
ST
Size
Inch
ID
Min. Internal Diameter
mm
A
Length
mm
B
Length
mm
CSW
Width across flats
mm
LC1
Length
mm
E
Diameter
mm
F
Diameter
mm
LF
Length
mm
R1
Length
mm
R2
Width across flats
3 mm
WEIGHT
Weight
kg/100
CNSQUANTITY
Package size
CNSMAT
Material
Stainless steel AISI-316
INFO
PDF Info
PDF Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型